Como Baixar

  • Click the download link and save the firmware package. Do not unpack the archive, the update process needs the package as .tar archive file.

Como Instalar

  • Open the "AP40XX / AP50XX Signal Source GUI" and connect to the device
  • Select "Device" -> "Update Firmware"
  • Select the downloaded TAR file in the file dialog
  • Wait until installation has finished
  • Restart the device and confirm the new firmware version on the front panel (tap on CONF, then INFO)

Licenciamento

  • Does Not Require a License

Installs on: Instrument

Sistema Operacional

  • Linux

Instrumentos Compatíveis

  • AP5012A
  • APMS20, APMS40, APMS