The GFSK IQ Baseband Builder (GFSK IQBB) was developed on MATLAB version 8.0.0.783 (R2012b), allowing you to create GFSK baseband waveforms. It contains 2 files for you to use in the MATLAB environment:

  • GFSK_N9310A_33522B_IQ.m file is used to generate baseband waveform data and download them to 33522B.
  • Data.m file is used to make custom IQ baseband signal.

With the GFSK IQBB program, you can download the GFSK baseband waveform data into a Keysight 33522B 2-channel waveform generator and generate the GFSK baseband signals.  Furthermore, you can input the GFSK baseband signals into the Keysight N9310A RF signal generator to generate the real-world GFSK signals.

A Keysight recomenda usar a versão mais atual, que inclui as correções de bugs e arquivos de segurança mais atualizados disponíveis.
Data de lançamento Versão Descrição da Versão
2013-04-01 1.0 Initial release - The GFSK IQ Baseband Builder (GFSK IQBB) was developed on MATLAB version 8.0.0.783 (R2012b), allowing you to create GFSK baseband waveforms.
Data de lançamento Versão
2013-04-01 1.0
Version Description
Initial release - The GFSK IQ Baseband Builder (GFSK IQBB) was developed on MATLAB version 8.0.0.783 (R2012b), allowing you to create GFSK baseband waveforms.

Como Baixar

  1. Click the download button
  2. Save files to PC

Como Instalar

  1. Open up MATLAB and set the Current Folder to the folder containing the GFSK IQBB program files
  2. Open GFSK_N9310A_33522B_IQ.m file and click the Run button in the shortcut toolbar

Licenciamento

  • Does Not Require a License

Documentação de suporte

Installs on: PC

Sistema Operacional

  • Windows 7

Pré-requisitos

  • MATLAB version 8.0.0.783 (R2012b) or above

Instrumentos Compatíveis

  • 33522B dual channel waveform generator
Não há versão de software disponível
SHOW MORE