What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Control XTP card new firmware version xtp_11060116.xsvf
Problem Description:
The “10071517_1.xsvf” firmware that released through service note 3070-82 for supporting new NEC 2Mx8bits SRAM on Control XTP cannot perform ‘data polling’ in flash ISP test.
Solution:
The new control XTP firmware version “11060116_1.xsvf” is to solve the above issue and it is backward compatible for both the old NEC 4Mx4bit SRAM and the NEC 2Mx8bit SRAM.
Please refer to Service Note 3070-85 for details.
Installation Procedure:
- Download the “xtp_110601116_1.xsvf” ” file.
- Copy it into the “lib” directory “C:\Keysight_ICT\lib” on your controller
- Locate the file “C:\Keysight_ICT\lib\xtp.xsvf” and rename it to other name.
- Rename the file “xtp_110601116_1.xsvf” to “xtp.xsvf”
- Perform the update as according to Release Note 3070-85.
A Keysight recomenda usar a versão mais atual, que inclui as correções de bugs e arquivos de segurança mais atualizados disponíveis.
| Data de lançamento | Versão | Descrição da Versão |
|---|---|---|
| 2011-06-15 | 11060116_1 | Control XTP driver version 11060116_1.xsvf |
| Data de lançamento | Versão |
|---|---|
| 2011-06-15 | 11060116_1 |
| Version Description |
|---|
| Control XTP driver version 11060116_1.xsvf |
Como Baixar
- See Above
Como Instalar
- See Above
Licenciamento
- Does Not Require a License
Installs on: PC
Sistema Operacional
- Windows XP
Pré-requisitos
- See Above
Instrumentos Compatíveis
- See Above
Não há versão de software disponível
SHOW MORE