Multi-Domain Systems (SimulationX) marks a new era in the history of its evolution since it is the first major release under the umbrella of Keysight Technologies, a spin-off of Hewlett-Packard, into which the ESI Group is now fully integrated as of May 1, 2025. Keysight, whose name is a blend of key and insight, manufactures electronic test and measurement equipment and software making it the ideal partner for system simulation.

 

Major New Features of Multi-Domain Systems (SimulationX) 2025.1

 

Libraries

  • The Batteries library has been extended with Cell and Stack models for dynamic behavior and aging effects plus improved performance for Detailed Stack models.
  • The Heat Transfer library includes new two-phase heat exchangers where both phases can have different velocities.
  • The Ship Energy Systems library has been completely overhauled and now includes new fluids and sub-components for modeling liquid gas fuel transport and vaporization processes
  • Driving Maneuvers and MBS Mechanics libraries now allow for loading and visualizing OpenCRG files as an alternative to OBJ files for the road surface
  • New ESP Controller model for hydraulic brake systems
  • Numerous new sample models

User Experience 

  • New FEM Import tool (beta) for generating elastic 3D mechanical models in Modelica from reduced FEM models saved in Standard Input Data files (SID)
  • SimulationX command line option allows for simulations to be executed in batch mode or interactive mode with extensive configuration options
  • Arrangement of multiple views of a single model is now included with the model, and customizations of the ribbon menu can now be saved.

Code Export 

  • Additional license for code export permitting the export of license-free FMUs without source code
  • Overhauled code export workflow with new options to export/import partial models or single components as FMUs
  • Obfuscation of source code now helps to protect intellectual property

Como Baixar

  • Click the Download button
  • Continue to Keysight Software Manager to download Software Updates

Licenciamento

  • Requires a License

Documentação de suporte

Sistema Operacional

  • Windows 64

Pré-requisitos

Download

SimulationX 2025.1 (4.7.2.82805) main installer

File Size: 1.22 GB
MD5: 789ce6217441d508d7cc49a336d105fe
Info:

SimulationX 2025.1 main installer for Windows

SimulationX 2025.1 - CAD Import Plugin

File Size: 496.12 MB
MD5: cc94a5219404955fc19fd0384bd13271
Info:

SimulationX 2025.1 CAD Import Plugin for Windows

SimulationX 2025.1 - Documentation files

File Size: 408.30 MB
MD5: c653f1e8239344e0eb32b1ddc63a0443
Info:

SimulationX 2025.1 offline documentation installer for Windows

SimulationX 2025.1 - Modelica Standard Library 3.2.2

File Size: 14.40 MB
MD5: 88d3b8883004ea1560d68a5688dfc9ff
Info:

Modelica Standard Library (MSL) 3.2.2 for SimulationX 2025.1 on Windows

SimulationX 2025.1 - Order Analysis

File Size: 22.59 MB
MD5: 610a37e1b24ae92619ee97f68fa5b621
Info:

Order Analysis installer for SimulationX 2025.1 on Windows

SimulationX 2025.1 Addin: Simulation Service

File Size: 43.94 MB
MD5: 96db689482296f0634bbf5fb4ec7e3fe
Info:

Simulation Service Addin for SimulationX 2025.1

The Simulation Service addin allows you to run multiple simulations on your local machine in the background.

This functionality uses the free licenses available for the Professional or Analyzer edition of SimulationX.

Follow these instructions (available in German language) for usage of this addin.