Multi-Domain Systems (SimulationX) expands its application range by introducing e.g. new heat exchanger models that significantly improve usability, performance and numerical stability. This is the start of a thorough rework that will continue into the next releases. The coverage for electric drive applications improved through adding a brushless DC motor model.

Also, several new and enhanced features in e.g. result chart handling, curve data management as well as auto completion and error checking of expressions improve the overall user experience. User-side licensing management became again more flexible.

Last but not least parallel execution on several processor cores has been introduced for the first time for CVODE and Fixed Step solvers.

Note: Starting from Multi-Domain Systems (SimulationX) 2024 the Green City library is distributed and licensed directly through the library provider EA Systems Dresden GmbH.  

Major New Features of Multi-Domain Systems (SimulationX) 2024 

Libraries

  • Redesign of heat exchanger models with focus on usability, performance and numerical stability
  • NTU models for heat exchangers to facilitate concept and early-stage design
  • Expansion of CoolProp fluid library interface into Hydraulics and Pneumatics
  • Brushless DC (BLDC) electric motor model with focus on automotive applications, but also suitable for other industrial domains like machinery, medical equipment or consumer electronics
  • Standardized classification of Driving Maneuvers models according to ISO 11010
  • Enhanced visualization of 3D geometries and sceneries

User Experience 

  • Possibility to add measurement labels to result charts in any number, enhanced crosshair functions for result plot measurements
  • Intelligent subsampling and zoom function for large curve data sets
  • New numerical result views for scalar, vector and matrix variables, as well as numerical watch views for user-defined expressions
  • Flexible handling of unresolved expressions in parameters with graphical notification in the model view
  • Note and data annotations on parameters through parameter dialogs
  • Thoroughly reworked autocompletion of expressions (IntelliSense)
  • Enhanced and streamlined crash reporting

Licensing

  • It is now possible to return module or feature licenses o the license server during runtime without restarting SimulationX
  • Counted borrowing of tokens is now possible

Como Baixar

  • Click the Download button
  • Continue to Keysight Software Manager to download Software Updates

Licenciamento

  • Requires a License

Documentação de suporte

Installs on: PC

Sistema Operacional

  • Windows 64

Pré-requisitos

Download

SimulationX 2024.1 (4.6.2.79780) main installer

File Size: 1.21 GB
MD5: 5590979e3dc44381ad8b49afdbe59acf
Info:

SimulationX 2024.1 main installer for Windows

SimulationX 2024.1 - Documentation files

File Size: 412.41 MB
MD5: 5564d7afa856a375b3135305801767ad
Info:

SimulationX 2024.1 offline documentation installer for Windows

SimulationX 2024.1 - CAD Import Plugin

File Size: 253.40 MB
MD5: eec9dc3b4fcf8cd984c6f9e908ad0ab1
Info:

SimulationX 2024.1 CAD Import Plugin for Windows

SimulationX 2024.1 - FEM Import

File Size: 969.74 MB
MD5: afff577a54cd7a3aff7c4d73c52bb27a
Info:

SimulationX 2024.1 FEM Import package for Windows

SimulationX 2024.1 - Modelica Standard Library 3.2.2

File Size: 14.40 MB
MD5: 88d3b8883004ea1560d68a5688dfc9ff
Info:

Modelica Standard Library (MSL) 3.2.2 for SimulationX 2024.1 on Windows

SimulationX 2024.1 - Order Analysis 2.8.1.79663

File Size: 23.08 MB
MD5: 1a4da5090d5c0c1e1e56d3d3d7c4bd00
Info:

Order Analysis 2.8.1.79663 installer for SimulationX 2024.1 on Windows

SimulationX 2024.1 Addin: Simulation Service (version 1.04)

File Size: 38.95 MB
MD5: 6af427fbd643c4f0cd1172ee9bda302c
Info:

Simulation Service (version 1.04) Addin for SimulationX 2024.1

The Simulation Service addin allows you to run multiple simulations on your local machine in the background.

This functionality uses the free licenses available for the Professional or Analyzer edition of SimulationX.

Follow these instructions (available in German language) for usage of this addin.