Forming & Molding (PAM-Composites) 2025.0 is composed of following applications:

  • Visual-Environment 21.0
  • PAM-RTM Solvers 2025.0
  • PAM-SMC Solvers 2025.0
  • PAM-FORM Solvers 2025.0
  • PAM-DISTORTION Solvers 2025.0
  • CPD to ESI Composites for CATIA V5 & V6 2025.0
  • PAM-OPT 2024.0 which is required for the module "Design of Experiments"

 

See also Visual-Environment 21.0 Release Notes to learn more.


Como Baixar

  • Click the Download button
  • Continue to Keysight Software Manager to download Software Updates

Licenciamento

  • Requires a License

Documentação de suporte

Sistema Operacional

  • Linux 64 (Intel x86 proc only)

Pré-requisitos

Download

PAM-COMPOSITES 2025.0 for Linux

File Size: 6.85 GB
MD5: 344e3fad24318ee4dd5e8a0040b41432
Info: PAM-COMPOSITES 2025.0 for RedHat Enterprise 8.6 or higher Linux distributions

How to install:
Uncompress (tar xvf) Composites2025r0_Linux.tar.gz in a temporary directory and execute ./INSTALL.SH