PAM-COMPOSITES 2024.0 is composed of following applications:

  • Visual-Environment 2024.0
  • PAM-RTM Solvers 2024.0
  • PAM-SMC Solvers 2024.0
  • PAM-FORM Solvers 2024.0
  • PAM-DISTORTION Solvers 2024.0
  • CPD to ESI Composites for CATIA V5 & V6 2024.0
  • PAM-OPT 2024.0 which is required for the module "Design of Experiments"
  • PAM-FORM LEGACY Environment 2022.0 and Solvers 2022.5

 

See also Visual-Environment 2024.0 Release Notes to learn more.


Como Baixar

  • Click the Download button
  • Continue to Keysight Software Manager to download Software Updates

Licenciamento

  • Requires a License

Documentação de suporte

Installs on: PC

Sistema Operacional

  • Linux 64 (all x86 proc)

Pré-requisitos

Download

PAM-COMPOSITES 2024.0 for Linux

File Size: 5.69 GB
MD5: 2d6d3a778e1ff1c67dbe0e1251ae89fd
Info:

PAM-COMPOSITES 2024.0 for RedHat Enterprise Linux 7.9 or higher Linux distributions including

Visual-Environment 2024.0
PAM-RTM Solvers 2024.0
PAM-SMC Solvers 2024.0
PAM-FORM Solvers 2024.0
PAM-DISTORTION Solvers 2024.0
PAM-OPT 2024.0 which is required for the module "Design of Experiments"
PAM-FORM LEGACY Solvers 2022.5

How to install:

Uncompress (tar xvf)  Composites2024r0_Linux.tar.gz in a temporary directory and execute ./INSTALL.SH

Visual-Environment Documentation 2024.0 for Linux

File Size: 869.21 MB
MD5: c2f46e012fc20f07142f7067c3ac8d64
Info:

Visual-Environment Help files 2024.0 for Linux

How to install:

Uncompress VisualEnvHelp20240_Linux.tar.gz in a temporary directory and execute ./VE-2024.0-doc-installer.run