PathWave BenchVue Basic Power Supply App Download

For more details on the supported Keysight instruments, check here.

A Keysight recomenda usar a versão mais atual, que inclui as correções de bugs e arquivos de segurança mais atualizados disponíveis.
Data de lançamento Versão Descrição da Versão
2025-03-31 2025 Standalone App - This release introduces a consolidated installer for both the Power Supply and ELoad applications (separate licenses required), adds support for the new E36441A model, and includes various enhancements to improve stability, usability, and overall performance.
Data de lançamento Versão
2025-03-31 2025
Version Description
Standalone App - This release introduces a consolidated installer for both the Power Supply and ELoad applications (separate licenses required), adds support for the new E36441A model, and includes various enhancements to improve stability, usability, and overall performance.

Note: KeysightCare support is not included for all BenchVue Basic apps.

 

Como Baixar

  • Click the Download button.
  • Save or run the installer.

Como Instalar

  • Double-click on downloaded software file to run the installer.

Licenciamento

  • Does not require a license

Documentação de suporte

Offline Installer:

  • The offline installer serves as a solution for situations where internet connectivity is unavailable. Please note that it is notably larger in size. 
  • Click the Download Offline Installer button.

Installs on: PC  

Sistema Operacional

  • Windows 10 64-bit, Version 1809 or later
  • Windows 11
System Requirements
  • Processor: Intel Core i5 (or equivalent)
  • RAM: 16 GB
  • Storage Drive: 900 MB free space for Windows
Display Resolution
  • 1920x1080 recommended
Data Exports to Microsoft Office Applications
  • Supports Microsoft Office 2003 and later

Pré-requisitos

  • Information Not Available  

Instrumentos Compatíveis

Note: KeysightCare support is not included for all BenchVue Basic apps.

 

Como Baixar

  • Click the Download button.
  • Save or run the installer.

Como Instalar

  • Double-click on downloaded software file to run the installer.

Licenciamento

  • Does not require a license

Documentação de suporte

Offline Installer:

  • The offline installer serves as a solution for situations where internet connectivity is unavailable. Please note that it is notably larger in size. 
  • Click the Download Offline Installer button.

Installs on: PC  

Sistema Operacional

  • Windows 10 64-bit, Version 1809 or later
  • Windows 11
System Requirements
  • Processor: Intel Core i5 (or equivalent)
  • RAM: 16 GB
  • Storage Drive: 900 MB free space for Windows
Display Resolution
  • 1920x1080 recommended
Data Exports to Microsoft Office Applications
  • Supports Microsoft Office 2003 and later

Pré-requisitos

  • Information Not Available  

Instrumentos Compatíveis

Note: KeysightCare support is not included for all BenchVue Basic apps.

 

Como Baixar

  • Click the Download button.
  • Save or run the installer.

Como Instalar

  • Double-click on downloaded software file to run the installer.

Licenciamento

  • Does not require a license

Documentação de suporte

Installs on: PC  

Sistema Operacional

  • Windows 10 64-bit, Version 1809 or later
  • Windows 11
System Requirements
  • Processor: Intel Core i5 (or equivalent)
  • RAM: 16 GB
  • Storage Drive: 900 MB free space for Windows
Display Resolution
  • 1920x1080 recommended
Data Exports to Microsoft Office Applications
  • Supports Microsoft Office 2003 and later

Pré-requisitos

  • Information Not Available  

Instrumentos Compatíveis

Note: KeysightCare support is not included for all BenchVue Basic apps.

 

Como Baixar

  • Click the Download button.
  • Save or run the installer.

Como Instalar

  • Double-click on downloaded software file to run the installer.

Licenciamento

  • Does not require a license

Installs on: PC  

Sistema Operacional

  • Windows 10 64-bit, Version 1809 or later
  • Windows 11
System Requirements
  • Processor: Intel Core i5 (or equivalent)
  • RAM: 8 GB
  • Storage Drive: 900 MB free space for Windows
Display Resolution
  • 1920x1080 recommended
Data Exports to Microsoft Office Applications
  • Supports Microsoft Office 2003 and later

Pré-requisitos

  • Information Not Available  

Instrumentos Compatíveis

Note: KeysightCare support is not included for all BenchVue Basic apps.

 

Como Baixar

  • Click the Download button.
  • Save or run the installer.

Como Instalar

  • Double-click on downloaded software file to run the installer.

Licenciamento

  • Does not require a license

Installs on: PC  

Sistema Operacional

  • Windows 10 64-bit, Version 1809 or later
System Requirements
  • Windows 10
  • Processor: Intel Core i5 (or equivalent)
  • RAM: 8 GB
  • Storage Drive: 900 MB free space for Windows
Display Resolution
  • 1920x1080 recommended
Data Exports to Microsoft Office Applications
  • Supports Microsoft Office 2003 and later

Pré-requisitos

  • Information Not Available  

Instrumentos Compatíveis

Note: KeysightCare support is not included for all BenchVue Basic apps.

 

Como Baixar

  • Click the Download button.
  • Save or run the installer.

Como Instalar

  • Double-click on downloaded software file to run the installer.

Licenciamento

  • Does not require a license

Installs on: PC  

Sistema Operacional

  • Windows 10 64-bit, Version 1809 or later
System Requirements
  • Windows 10
  • Processor: Intel Core i5 (or equivalent)
  • RAM: 8 GB
  • Storage Drive: 900 MB free space for Windows
Display Resolution
  • 1920x1080 recommended
Data Exports to Microsoft Office Applications
  • Supports Microsoft Office 2003 and later

Pré-requisitos

  • Information Not Available  

Instrumentos Compatíveis

SHOW MORE