PathWave BenchVue Basic Function Generator App Download

For more details on the supported Keysight instruments, check here.

A Keysight recomenda usar a versão mais atual, que inclui as correções de bugs e arquivos de segurança mais atualizados disponíveis.
Data de lançamento Versão Descrição da Versão
2026-08-21 2026 / v6.0.65 Defects fixed for stability, usability, and performance enhancements.
Data de lançamento Versão
2026-08-21 2026 / v6.0.65
Version Description
Defects fixed for stability, usability, and performance enhancements.

Note: KeysightCare support are not included for all BenchVue Basic apps.

 

Como Baixar

  • Click the Download button.
  • Save or run the installer.

Como Instalar

  • Double-click on downloaded software file to run the installer.

Licenciamento

  • Does not require a license

Documentação de suporte

Offline Installer

  • The offline installer serves as a solution for situations where internet connectivity is unavailable. Please note that it is notably larger in size. 
  • Click the Download Offline Installer button.

Installs on: PC  

Sistema Operacional

  • Windows 10 64-bit, Version 1809 or later
  • Windows 11

System Requirements

  • Processor: Intel Core i5 (or equivalent)
  • RAM: 16 GB
  • Storage Drive: 900 MB free space for Windows
Display Resolution
  • 1920x1080 recommended

Pré-requisitos

  • Information Not Available  

Instrumentos Compatíveis

Note: KeysightCare support are not included for all BenchVue Basic apps.

 

Como Baixar

  • Click the Download button.
  • Save or run the installer.

Como Instalar

  • Double-click on downloaded software file to run the installer.

Licenciamento

  • Does not require a license

Documentação de suporte

Offline Installer

  • The offline installer serves as a solution for situations where internet connectivity is unavailable. Please note that it is notably larger in size. 
  • Click the Download Offline Installer button.

Installs on: PC  

Sistema Operacional

  • Windows 10 64-bit, Version 1809 or later
  • Windows 11

System Requirements

  • Processor: Intel Core i5 (or equivalent)
  • RAM: 16 GB
  • Storage Drive: 900 MB free space for Windows
Display Resolution
  • 1920x1080 recommended

Pré-requisitos

  • Information Not Available  

Instrumentos Compatíveis

Note: KeysightCare support are not included for all BenchVue Basic apps.

 

Como Baixar

  • Click the Download button.
  • Save or run the installer.

Como Instalar

  • Double-click on downloaded software file to run the installer.

Licenciamento

  • Does not require a license

Installs on: PC  

Sistema Operacional

  • Windows 10 64-bit, Version 1809 or later
  • Windows 11

System Requirements

  • Processor: Intel Core i5 (or equivalent)
  • RAM: 16 GB
  • Storage Drive: 900 MB free space for Windows
Display Resolution
  • 1920x1080 recommended

Pré-requisitos

  • Information Not Available  

Instrumentos Compatíveis

Note: KeysightCare support are not included for all BenchVue Basic apps.

 

Como Baixar

  • Click the Download button.
  • Save or run the installer.
  1. Click the Download button.
  2. Save or run the installer.

Como Instalar

  • Double-click on downloaded software file to run the installer.
  • Double-click on downloaded software file to run the installer.

Licenciamento

  • Does not require a license
  • No license is needed

Installs on: PC  

Sistema Operacional

  • Windows 10 64-bit, Version 1809 or later
System Requirements
  • Windows 10
  • Processor: Intel Core i5 (or equivalent)
  • RAM: 8 GB
  • Storage Drive: 900 MB free space for Windows
Display Resolution
  • 1920x1080 recommended
  • Windows 10
  • Windows 11

Pré-requisitos

  • Information Not Available  

Instrumentos Compatíveis

Note: KeysightCare support are not included for all BenchVue Basic apps.

 

Como Baixar

  • Click the Download button.
  • Save or run the installer.

Como Instalar

  • Double-click on downloaded software file to run the installer.

Licenciamento

  • Does not require a license

Installs on: PC  

Sistema Operacional

  • Windows 10 64-bit, Version 1809 or later
System Requirements
  • Windows 10
  • Processor: Intel Core i5 (or equivalent)
  • RAM: 8 GB
  • Storage Drive: 900 MB free space for Windows
Display Resolution
  • 1920x1080 recommended

Pré-requisitos

  • Information Not Available  

Instrumentos Compatíveis

Note: KeysightCare support is not included for all BenchVue Basic apps.

 

Como Baixar

  • Click the Download button.
  • Save or run the installer.

Como Instalar

  • Double-click on downloaded software file to run the installer.

Licenciamento

  • Does not require a license

Installs on: PC  

Sistema Operacional

  • Windows 10 64-bit, Version 1809 or later
System Requirements
  • Windows 10
  • Processor: Intel Core i5 (or equivalent)
  • RAM: 8 GB
  • Storage Drive: 900 MB free space for Windows
Display Resolution
  • 1920x1080 recommended

Pré-requisitos

  • Information Not Available  

Instrumentos Compatíveis

SHOW MORE