What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N6820ES Surveyor 4D software provides automated spectrum monitoring ideal for survey, interference detection, signal classification, emitter location, and reporting. This page has downloads for the core Surveyor 4D software, associated extensions, and additional features.
N6820ES core software download includes capabilities based on standard hardware platforms, and licensed optional features (see below).
- N6820NBRE Narrowband recording feature
- N6820USDE Universal signal detection feature
- N6820MR1E Modulation recognition feature
- N6820EDFE Direction finding feature
- N6820SSYE Multi-system synchronization feature
N6820ES_Extensions software download offers a choice during installation to select from the following:
- Driver for the FieldFox hardware platform
- Driver for PXI receiver hardware platforms (N6820MTPE license required)
- Spectrum record and playback viewer
- PostgreSQL Visualizer application
N6820VRXE Virtual receiver platform driver is a licensed feature that enables the N6820ES software to connect to and play large pre-detected IQ files.
Como Baixar
- Click on the download link N6820ES Surveyor 4D, Core software to download the core software.
- If needed, also download the N6820ES_Extensions software and N6820VRXE virtual receiver player software.
- Follow the on-screen instructions and save the executable file(s) to your computer hard drive.
Como Instalar
- First, install the core N6820ES software. Then, install the N6820ES_Extensions. During the process, you are presented with a selection list of features and drivers to be installed.
- Follow the on-screen instructions to complete the installation. If asked to reboot, reboot and re-run installer until installation is completed.
- Wait until you see the message that the software has installed correctly.
Licenciamento
- Requires a License
Documentação de suporte
Download
Installs on: PC
Sistema Operacional
- Windows 10
Pré-requisitos
Instrumentos Compatíveis
- N6831A, N6841A, M9391A,M9393A,FieldFox RF/Microwave Analyzer