NOTE: DO NOT update ME FW until you download and install M9037A BIOS version AG11 or later first.

The ME FW 9.1.45.3000 has these changes:

   1.  INTEL-SA-00141: Updated ME to 9.1.45.3000.

  • Enhancement to address security vulnerability CVE-2018-3616.

   2.  INTEL-SA-00115: Update MCU to 0x25 for improving security vulnerability.

  • Enhancement to address security vulnerability CVE-2018-3639.
  • Enhancement to address security vulnerability CVE-2018-3640.

   3.  Add Intel Technical Advisory PSIRT-TA-201708-001.

Como Baixar

  • Click the download button

Licenciamento

  • Does Not Require a License

Installs on: Instrument

Sistema Operacional

  • WES 7 32-bit
  • WES 7 64-bit
  • Win 10 64-bit

Pré-requisitos

Instrumentos Compatíveis

  • M9037A