Como Baixar

  • The software download is available in Keysight Software Management System (KSM) for customers who have signed up Software Update Subscription. Please contact your local support team on the subscription enrollment.
  • The ‘Continue’ button will direct you to the KSM page. Please log in and redeem the software by entering the certificate details you received through email from Keysight.

Licenciamento

  • Requires a License

Installs on: PC

Sistema Operacional

  • Windows 10 Professional (64-bit)
  • Windows 11 Professional (64-bit)
  • Windows 11 Enterprise (64-bit)
  • In addition, ensure that all Windows updates are installed

Pré-requisitos

  • Hardware
    • Processor : Core Intel Pentium 4 or better (minimum 1.8GHz)
    • Memory : Recommended 16GB RAM (minimum 8GB RAM)
    • Disk Space : Minimum 10GB on the installation drive (can be any drive), plus 1 GB on C: drive.
  • Display Properties   
    • Minumum screen resolution : 1024 x 768 (1600x900 - R&D Verified)
    • Color quality : Miminum 16-bit
  • Language Settings
    • English (United States)
    • Chinese (Simplified)

 

 

Instrumentos Compatíveis

  • N1125A, N1127A