What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Como Baixar
- The software download is available in Keysight Software Management System (KSM) for customers who have signed up Software Update Subscription. Please contact your local support team on the subscription enrollment.
- The ‘Continue’ button will direct you to the KSM page. Please log in and redeem the software by entering the certificate details you received through email from Keysight.
Como Instalar
Licenciamento
- Requires a License
Documentação de suporte
Installs on: PC
Sistema Operacional
- Windows 10 Professional (64-bit)
- Windows 11 Professional (64-bit)
- Windows 11 Enterprise (64-bit)
- In addition, ensure that all Windows updates are installed
Pré-requisitos
- Hardware
- Processor : Core Intel Pentium 4 or better (minimum 1.8GHz)
- Memory : Recommended 16GB RAM (minimum 8GB RAM)
- Disk Space : Minimum 10GB on the installation drive (can be any drive), plus 1 GB on C: drive.
- Display Properties
- Minumum screen resolution : 1024 x 768 (1600x900 - R&D Verified)
- Color quality : Miminum 16-bit
- Language Settings
- English (United States)
- Chinese (Simplified)
Instrumentos Compatíveis
- N1125A, N1127A