What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Como Baixar
- The software download is available in Keysight Software Management System (KSM) for customers who have signed up Software Update Subscription. Please contact your local support team on the subscription enrollment.
- The ‘Continue’ button will direct you to the KSM page. Please log in and redeem the software by entering the certificate details you received through email from Keysight.
Licenciamento
- Requires a License
Documentação de suporte
Installs on: PC
Sistema Operacional
- Windows 10 Professional (64-bit)
- Windows 11 Professional (64-bit)
- Windows 11 Enterprise (64-bit)
- In addition, ensure that all Windows updates are installed
Pré-requisitos
- Hardware
- Processor : Core Intel Pentium 4 or better (minimum 1.8GHz)
- Memory : Recommended 16GB RAM (minimum 8GB RAM)
- Disk Space : Minimum 10GB on the installation drive (can be any drive), plus 1GB on C: drive.
- Display Properties
- Minumum screen properties : 1024 x 768 (1600x900 - R&D Verified)
- Color quality : Miminum 16-bit
Instrumentos Compatíveis
- N1125A, N1127A