What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Keysight Medalist AOI 4.12.05.01 Software Release
Software Release Date: August 2009
AOI System Requirements: SJ50 Series 2, SJ50 Series 3 and sj5000
Operating System: Windows® XP Professional Service Pack 2
Software Requirements: 4.12.05
In our efforts to continually improve your experience, we are releasing the 4.12.05.01 software update. The Medalist AOI 4.12.05.01 software update contains a series of changes to the AOI software which improve the performance and stability of your system.
Please note, this is a not a complete software installation. Your AOI system must already have the 4.12.05 software installed prior to installing this patch.
Kindly refer to the Release Note for bug fixes and installation procedure.
A Keysight recomenda usar a versão mais atual, que inclui as correções de bugs e arquivos de segurança mais atualizados disponíveis.
| Data de lançamento | Versão | Descrição da Versão |
|---|---|---|
| 2009-08-18 | 4.12.05.01 | Keysight Medalist AOI SJ 4.12.05.01 OLP Patch |
| Data de lançamento | Versão |
|---|---|
| 2009-08-18 | 4.12.05.01 |
| Version Description |
|---|
| Keysight Medalist AOI SJ 4.12.05.01 OLP Patch |
Como Baixar
- Click the download button
Como Instalar
- See Documentation
Licenciamento
- Does Not Require a License
Documentação de suporte
Download
Installs on: PC
Sistema Operacional
- Windows XP
Pré-requisitos
- See Above
Instrumentos Compatíveis
- AOI
Não há versão de software disponível
SHOW MORE