What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
We’ve been listening to your feedbacks and continuously improving our products to better your use experience. Please update your software to the latest version to get the most out of your test system. The latest 10.xxp offers you exciting benefits such as:
- Throughput
Supports the latest Control XTPB card, that is up to 4x faster in Boundary Scan, Silicon Nails and dynamic flash execution time
- Ease of Use
Spreadsheet-like Board Test Insight (BTI) software that saves debugging time and shortens learning curve
- Coverage
Supports nanoVTEP, the latest vectorless test technology for devices with outline as small as 4mm x 4mm
- Connectivity
Accelerate your Industry 4.0 adoption with M2M Automation Enabler, comes with built-in support for IPC-CFX, Hermes standards and PathWave Manufacturing Analytics (PMA)
Some of the key highlights in this release are:
- i3070 software is now supported on Window 10 Enterprise as well. (ICT-142)
- New debug tool: able to generate log file to record test times for selected tests. (ICT-183)
- A few key improvements in Board Test Insight:
- Option to perform Autoload on startup. (ICT-168)
- Able to change values across multiple board versions. (ICT-128)
- Able to customize UI layout. (ICT-172)
- Able to sort CPK by value. (ICT-83)
- New ControlXTPB card firmware (version 21042216_1) to fix shorts test failure and DGN errors in Unmux systems. (ICT-163/ICT-166)
- i3070 online help is supported on multiple browsers: Microsoft Edge, Firefox (3+), Chrome (1+) and Internet Explorer (10+). (ICT-88)
Como Baixar
- The software download is available in Keysight Software Management System (KSM) for customers who have signed up Software Update Subscription. Please contact your local support team on the subscription enrollment.
- The ‘Continue’ button will direct you to the KSM page. Please log in and redeem the software by entering the certificate details you received through email from Keysight.
Como Instalar
- Please refer to i3070_Software_Installation.pdf for detail instruction.
Licenciamento
- Requires a License
Documentação de suporte
Installs on: PC
Sistema Operacional
- Windows 10 Professional | Enterprise
Pré-requisitos
- Operating system: Windows 10 Professional 64-bit (Version 1903 and later) Windows 10 Enterprise 64-bit ((Version 1903 and later)
- Disk space: 10 GB recommended, C: drive
- Language setting: English (United States)
Instrumentos Compatíveis
- InCircuit Test Seires 6 Systems: E9901G, E9902G, E9903G, E9905G