What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Keysight IO Libraries Suite 2026
What's New?
- Unified installer with selectable utilities and IO interfaces
- The unified IO Libraries Suite installer now allows you to select which utilities and IO interfaces to enable during installation. You can choose to enable or disable the following components:
- Connection Expert
- Interactive IO
- IO Monitor
- IO interfaces supported on the platform
- By default, all components supported on the current platform are selected. Components that are not supported on the platform are shown as disabled and cannot be selected.
- The installer automatically installs required dependencies for selected interfaces. For example:
- Remote interfaces require the LAN interface
- This provides greater flexibility and control over which utilities and interfaces are installed.
- The unified IO Libraries Suite installer now allows you to select which utilities and IO interfaces to enable during installation. You can choose to enable or disable the following components:
Defect fixe(s)
- Failure when hostname contains non-ASCII characters
- Discovery service stops working after system resumes from sleep
- iproc82357 crash when connecting certain USB devices
- Conflict caused by VISA header macro definition
- TCP Keep Alive not functioning correctly with HiSLIP and VXI-11
- LAN auto-discovery list displayed when auto-discovery was disabled
- The KCCS malfunction that occurred after the system resumed from sleep
Enhancement(s)
- Usability improvements in IO Libraries Suite utilities
- Connection Expert, IO Monitor, and Interactive IO include the following usability improvements:
- Support for resizing, reordering, and selecting visible columns in tabular views
- Ability to launch IO Monitor and Interactive IO directly from Connection Expert
- Renamed views:
- Flat View to Instruments View
- Group View to Interface View
- Status bar displays the IO Libraries Suite version
- At launch, a welcome dialog highlights recent UI changes and new functionality improvements
- Connection Expert, IO Monitor, and Interactive IO include the following usability improvements:
This release closely follows the prior releases of Keysight IO Libraries Suite (for Linux). Below is a list of supported and unsupported features (in comparison to the Windows product):
Major features supported:
- Utilities including Connection Expert, the Instrument Discovery Service, Interactive IO, and IO Monitor.
- Programming libraries for VISA and SICL.
- IO Interface supported: LAN (HiSLIP, VXI-11/SICL-LAN, and SOCKET), PCI/PCIe GPIB, USB/GPIB, USBTMC, RS-232, Remote GPIB, Remote USB, and Remote RS-232.
Major features NOT supported:
- PXI/AXIe
- VXI
- Remote IO Server
For more information on these products, consult the IO Libraries Suite Help that installs with the product, or the Keysight IO Libraries Suite web page at www.keysight.com/find/iosuite.
Como Baixar
- Click on Download Linux x64 IOLS button to download the installer.
- If the "Open Source Libraries" button is displayed, it allows you to download the Open Source Libraries that are used in this version of IOLS. It is NOT required to run the software.
Como Instalar
- Run the installer with sudo permissions.
- Reboot.
Licenciamento
- No cost, Perpetual, Floating (unlimited copies) license (no activation required)
Documentação de suporte
Installs on: PC
Checksums (SHA256)
Linux x64 IOLS:
CAFAD1E017A5FA03A81E8DC7CBBAD160EDE55532EA2C456D89BE5F3F31AB30AB
Sistema Operacional
- CentOS 7.4 - 9.4
- Red Hat 7.4 - 10.1
- Ubuntu 18.04.0 - 18.04.5, 20.04.0 - 20.04.2, 22.04.2, 24.04, 26.04
- Debian 12.x
Pré-requisitos
- Ability to install Dynamic Kernel Module Support (DKMS) package by having the right repositories linked
- Only on RedHat: Up-to-date support subscription/license