What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Keysight IO Libraries Suite 2025 Update 1 For Linux
What's New?
- Unified two IO Libraries Suite installers into one.
- Added support for 64-bit Debian Desktop Linux flavor.
- IO Monitor now supports array-type data.
- For a list of tested versions of Linux OS flavors and their kernel versions, please refer to the Release Notes.
- For more information on offline installations and packages you must have as prerequsites, please refer to the Release Notes.
Defect fixe(s)
- Fixed segmentation fault issue when using the C++ Boost library.
- Improved stability of the discovery service and resolved multiple crash issues.
- Fixed the issue where the discovery service failed to start.
This release closely follows the prior releases of Keysight IO Libraries Suite (for Linux). Below is a list of supported and unsupported features (in comparison to the Windows product):
Major features supported:
- Utilities including Connection Expert, the Instrument Discovery Service, Interactive IO, and IO Monitor.
- Programming libraries for VISA and SICL.
- IO Interface supported: LAN (HiSLIP, VXI-11/SICL-LAN, and SOCKET), PCI/PCIe GPIB, USB/GPIB, USBTMC, RS-232, Remote GPIB, Remote USB, and Remote RS-232.
Major features NOT supported:
- PXI/AXIe
- VXI
- Remote IO Server
For more information on these products, consult the IO Libraries Suite Help that installs with the product, or the Keysight IO Libraries Suite web page at www.keysight.com/find/iosuite.
Como Baixar
- Click on Download Linux x64 IOLS button to download the installer.
- If the "Open Source Libraries" button is displayed, it allows you to download the Open Source Libraries that are used in this version of IOLS. It is NOT required to run the software.
Como Instalar
- Run the installer with sudo permissions.
- Reboot.
Licenciamento
- No cost, Perpetual, Floating (unlimited copies) license (no activation required)
Documentação de suporte
Installs on: PC
Checksums (SHA256)
Linux x64 IOLS:
a2cf565a29c4a90ce9ff0ceb24e174dcd08848f8bf4cc28e5dfa96bd4f585508
Sistema Operacional
- CentOS 7.4 - 9.4
- Red Hat 7.4 - 9.4
- Ubuntu 18.04.0 - 18.04.5, 20.04.0 - 20.04.2, 22.04.2, 24.04
- Debian 12.x
Pré-requisitos
- Ability to install Dynamic Kernel Module Support (DKMS) package by having the right repositories linked
- Only on RedHat: Up-to-date support subscription/license