What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Keysight IO Libraries Suite 2025 For Linux
What's New?
- Introduced web-based GUIs for Connection Expert, Interactive IO, IO Monitor, and IO Control. See section: How to launch IO Control Application in Release Notes? Note: Desktop versions of these applications will no longer be available.
- Added support for the following new versions of Linux platforms:
- Ubuntu 24.04
- CentOS/RHEL 9.4
- IO Libraries Suite installation process has undergone a major change.
- Installation: Now, the installers will be; the prerequisite installer and the main installer (including the kernel drivers). Refer to the Installation Section in the Release Notes for more details.
- Uninstallation:
- Prerequisites cannot be uninstalled except through the system's package manager.
- The prerequisite uninstaller is available under /opt/keysight/iolibsprerequisites/uninstall. It only removes itself.
- The main product uninstaller is available under /opt/keysight/iolibs/uninstall. For a complete and clean uninstallation, use the package manager.
- Repair Operation:
- There is no explicit “Repair” option; re-run the respective installer to perform a repair.
- Upgraded KDI utility to its latest version KDI 3.8.
- For a list of tested versions of Linux OS flavors and their kernel versions, please refer to the Release Notes.
- For more information on offline installations and packages you must have as prerequsites, please refer to the Release Notes.
Defect fixe(s)
- Fixed crash issues when two PnP events occur closely for PCI-GPIB/USB-GPIB and USBTMC.
- Fixed intermittent PnP event notification errors for USBTMC/USB-GPIB in the discovery service.
- Fixed intermittent issues with USBTMC detection when a plug-in event occurred during the initial discovery and before monitoring started in the discovery service.
- Fixed incorrect connection status displayed after clicking the 'Check Connection Status' button.
- Fixed segmentation fault reported in newer Ubuntu and CentOS versions.
This release closely follows the prior releases of Keysight IO Libraries Suite (for Linux). Below is a list of supported and unsupported features (in comparison to the Windows product):
Major features supported:
- Utilities including Connection Expert, the Instrument Discovery Service, Interactive IO, and IO Monitor.
- Programming libraries for VISA and SICL.
- IO Interface supported: LAN (HiSLIP, VXI-11/SICL-LAN, and SOCKET), PCI/PCIe GPIB, USB/GPIB, USBTMC, RS-232, Remote GPIB, Remote USB, and Remote RS-232.
Major features NOT supported:
- PXI/AXIe
- VXI
- Remote IO Server
For more information on these products, consult the IO Libraries Suite Help that installs with the product, or the Keysight IO Libraries Suite web page at www.keysight.com/find/iosuite.
Como Baixar
- Click on Download Linux x64 IOLS Prerequisite button to download the prerequisite installer.
- Click on Download Linux x64 IOLS Main button to download the main installer.
- Place both the Prerequisite and Main installer in the same directory.
- If the "Open Source Libraries" button is displayed, it allows you to download the Open Source Libraries that are used in this version of IOLS. It is NOT required to run the software.
Como Instalar
- Run the Prerequisite installer with sudo permissions.
- Run the Main installer with sudo permissions.
- Reboot.
Licenciamento
- No cost, Perpetual, Floating (unlimited copies) license (no activation required)
Documentação de suporte
Installs on: PC
Checksums (SHA256)
Linux x64 IOLS Prerequisite:
25a241a71879a00c724540533b5395fc9b1e2891ab63202c33b457f0bcc1801e
Linux x64 IOLS Main:
e58a7766cf5215216983525baa8fc04d1e580cdb5f724509d2b763b8d1680d3b
Sistema Operacional
- CentOS 7.4 - 9.4
- Red Hat 7.4 - 9.4
- Ubuntu 18.04.0 - 18.04.5, 20.04.0 - 20.04.2, 22.04.2, 24.04
Pré-requisitos
- Ability to install Dynamic Kernel Module Support (DKMS) package
- Only on RedHat: Up-to-date support subscription/license