What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
IO Libraries Suite 2024
- In general, this version should run on any ARM 8cx/7c processor supported by Windows.
- This release supports Windows 11 on ARM (64-bit x86 emulated or ARM64EC applications).
Below is a list of supported and unsupported features (in comparison to the Windows product):
Major features supported:
- Utilities including Connection Expert, the Instrument Discovery Service, Interactive IO, and IO Monitor.
- Programming libraries for VISA and SICL.
- IO Interface supported: LAN (HiSLIP, VXI-11/SICL-LAN, and SOCKET), USBTMC
Major features NOT supported:
- GPIB
- Serial
- PXI/AXIe
- VXI
- Remote IO Server: Remote GPIB, Remote Serial and Remote USB
- Side-by-side installation with another vendor's VISA implementation
- Programming libraries for VISA.NET and VISA-COM
Note:
- Software that requires Visual Studio must be built on a non-ARM platform and then downloaded to the ARM-based system.
- Keysight does not claim that the Keysight IO Libraries Suite for Windows on ARM is VISA-compliant I/O software since Windows on ARM is not an officially supported operating system for the IVI Foundation VISA Shared Components, unlike Windows
For more information on these products, consult the IO Libraries Suite Help that installs with the product, or the Keysight IO Libraries Suite web page at www.keysight.com/find/iosuite.
Como Baixar
- Click on the Download IOLS button on the right to download the IO Libraries Suite for Windows on ARM installer.
Como Instalar
- Run the downloaded executable with the appropriate permissions.
- Reboot.
Licenciamento
- No cost, Perpetual, Floating (unlimited copies) license (no activation required)
Documentação de suporte
Installs on: PC
Sistema Operacional
- Windows 11 on ARM (64-bit x86 emulated or ARM64EC applications)
Pré-requisitos
- 2 GB of hard disk space for Microsoft .NET Framework 4.6