IO Libraries Suite 2023 Update 1

  • Extends support to select versions of Ubuntu, CentOS and RedHat (see ReadMe). 
  • Offline Installation Capability. More details are described in the ReadMe.
  • Enhanced Security with HiSLIP by adding anonymous secure connection support for the interface.
  • Enhanced performing of the Formatted I/O VISA API. Expect faster data transfers and smoother communications with your instruments.

 

This release closely follows the prior releases of Keysight IO Libraries Suite (for Linux). Below is a list of supported and unsupported features (in comparison to the Windows product):

Major features supported:

  • Utilities including Connection Expert, the Instrument Discovery Service, Interactive IO, and IO Monitor.
  • Programming libraries for VISA and SICL.
  • IO Interface supported: LAN (HiSLIP, VXI-11/SICL-LAN, and SOCKET), PCI/PCIe GPIB, USB/GPIB, USBTMC, RS-232, Remote GPIB, Remote USB, and Remote RS-232.
     

Major features NOT supported:

  • PXI/AXIe
  • VXI
  • Remote IO Server

For more information on these products, consult the IO Libraries Suite Help that installs with the product, or the Keysight IO Libraries Suite web page at www.keysight.com/find/iosuite.

 

 

Como Baixar

  • Click on the Download IOLS button on the right to download the IO Libraries Suite for Linux Installer.
  • Click on the Download IOLS Kernel Drivers button on the right to download the IO Libraries Suite for Linux Kernel Drivers Installer.

Como Instalar

  1. Run the Kernel Drivers installer with sudo permissions.
  2. Run the IO Libraries Suite installer with sudo permissions.
  3. Reboot.

Licenciamento

  • No cost, Perpetual, Floating (unlimited copies) license (no activation required)

Installs on: PC

Sistema Operacional

  • CentOS 7.4 - 9.0
  • Red Hat 7.4 - 9.0
  • Ubuntu 18.04.0 - 18.04.5, 20.04.0 - 20.04.2, 22.04.2

Pré-requisitos

  • Ability to install Dynamic Kernel Module Support (DKMS) package
  • Only on RedHat: Up-to-date support subscription/license

Links relacionados