• Performance of instrument discovery has been improved in many cases.
  • Connection Expert now shows the details of the PXI module in Slot 1 of a chassis.
  • USB instruments that don't respond to the *IDN? query are now auto-discovered (e.g. Keysight N9330B).
  • Previously, in some cases, IO Libraries Suite would change Windows serial port settings although no serial device was connected. This has been fixed. Now, the settings will be updated only when you change serial interface settings in Connection Expert and save the changed settings.
  • The Favorites filter setting is now remembered from one Connection Expert session to the next. The Favorites filter is the gray or gold star at the top of the column of stars in the Connection Expert instruments list. When the filter is active (gold star), only favorite instruments (with gold stars) are shown.
  • Many other defect fixes having to do with speed and stability
     

Como Baixar

  • Click the download link and save the installer.

Como Instalar

  • Run the downloaded installer.

Licenciamento

  • Does Not Require a License

Installs on: PC

Sistema Operacional

  • Windows 8
  • Windows Server 2012 (64-bit only)
  • Windows 7 SP1
  • Windows Server 2008 R2 SP1 (64-bit only)
  • Windows Vista SP1/SP2
  • Windows XP SP3 (32-bit only)

Pré-requisitos

  • Information Not Available