What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Como Baixar
- Click the Download button
- Save or run the installer.
Como Instalar
- Right-click on downloaded software file and select "Run as Administrator" to allow Administrator privilege permissions.
- When launching BenchVue from the desktop icon, right-click and select "Run as Administrator".
Licenciamento
- Requires a License(s) for the applications within the platform
Documentação de suporte
Offline Installer:
- The offline installer serves as a solution for situations where internet connectivity is unavailable. Please note that it is notably larger in size.
- Click the Download Offline Installer button.
Installs on: PC
Sistema Operacional
- Windows 10
- Windows 11
System requirements
- Processor: Intel Core i5 (or equivalent)
- RAM: 16 GB
- Storage Drive: 900 MB free space for Windows
- Screen Resolution: 1920x1080 (recommended)