What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
NOTE: To download BenchVue Basic software, please visit www.keysight.com/find/BVBasic
Como Baixar
- Click the Download button.
- Save or run the installer.
Como Instalar
Double-click on downloaded software file to run the installer.
Licenciamento
- Requires a License
Documentação de suporte
Offline Installer:
- The offline installer serves as a solution for situations where internet connectivity is unavailable. Please note that it is notably larger in size.
- Click the Download Offline Installer button.
Installs on: PC
System Requirements
Computer Operating System
- Windows 10 64-bit, Version 1809 or later
- Windows 11, 64-bit
Computer Hardware
- Processor: Intel Core i5 (or equivalent)
- RAM: 16 GB
- Storage Drive: 900 MB free space for Windows
Display Resolution
- 1920x1080 recommended