NOTE: To download BenchVue Basic software, please visit www.keysight.com/find/BVBasic  

 

Como Baixar

  1. Click the Download button
  2. Save or run the installer

Como Instalar

  • Double-click on downloaded software file to run the installer

Licenciamento

  • Requires a License

Documentação de suporte

Offline Installer:

  • The offline installer serves as a solution for situations where internet connectivity is unavailable. Please note that it is notably larger in size. 
  • Click the Download Offline Installer button.

Installs on: PC

System Requirements
 
Computer Operating System
  • Windows 10 64-bit, Version 1809 or later
  • Windows 11, 64-bit
Computer Hardware
  • Processor: Intel Core i5 (or equivalent) 
  • RAM: 16 GB 
  • Storage Drive: 900 MB free space for Windows 
Display Resolution
  • 1920x1080 recommended 
Data Exports to Microsoft Office Applications
  • Supports Microsoft Office 2003 and later

 

Instrumentos Compatíveis

  • 34401A, 34405A, 34410A, 34411A 34420A, 34450A, 34460A, 34461A, 34465A, 34470A, EDU34450A