BenchVue Basic Oscilloscope App Download

Note: KeysightCare support is not included for all BenchVue Basic apps.

A Keysight recomenda usar a versão mais atual, que inclui as correções de bugs e arquivos de segurança mais atualizados disponíveis.
Data de lançamento Versão Descrição da Versão
2023-12-08 2020 Update 3.0 This version addresses critical bug fixes.
Data de lançamento Versão
2023-12-08 2020 Update 3.0
Version Description
This version addresses critical bug fixes.

Como Baixar

  • Click the Download button.
  • Save or run the installer.

Como Instalar

  • Double-click on downloaded software file to run the installer.

Licenciamento

  • No cost, Perpetual, Floating (unlimited copies) license (no activation required)

Installs on: PC  

Sistema Operacional

  • Windows 10 (64-bit), Version 1809 or later
  • Win-11, 64-bit
System Requirements
  • Processor: Intel Core i5 (or equivalent)
  • RAM: 16 GB
  • Storage Drive: 900 MB free space for Windows
  • Screen Resolution: 1920x1080 (recommended)

Pré-requisitos

  • Information Not Available  

Instrumentos Compatíveis

  • InfiniiVision 1000 X-Series, 2000 X-Series, 3000 X/T-Series, 4000 X-Series, 6000 X-Series
  • InfiniiVision 5000 Series, 6000 A&L Series, 7000 A/B Series
  • Infiniium 9000A Series, S-Series, V-Series, Z-Series, 90000 Series
  • USB Streamline P-Series

Como Baixar

  • Click the Download button.
  • Save or run the installer.

Como Instalar

  • Double-click on downloaded software file to run the installer.

Licenciamento

  • Does not require a license

Installs on: PC  

Sistema Operacional

  • Windows 10 (64-bit), Version 1809 or later
System Requirements
  • Processor: Intel Core i5 (or equivalent)
  • RAM: 8 GB
  • Storage Drive: 900 MB free space for Windows
  • Screen Resolution: 1920x1080 (recommended)

Pré-requisitos

  • Information Not Available  

Instrumentos Compatíveis

  • InfiniiVision 1000 X-Series, 2000 X-Series, 3000 X/T-Series, 4000 X-Series, 6000 X-Series
  • InfiniiVision 5000 Series, 6000 A&L Series, 7000 A/B Series
  • Infiniium 9000A Series, S-Series, V-Series, Z-Series, 90000 Series
  • USB Streamline P-Series
SHOW MORE