Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
U2020 X-Series USB Power Sensors Firmware Software Revision History
Release A.04.07 . . . (11 August, 2023)
Added the following new features/enchancements
- Increase Max trigger count to 200 in average mode
- Fixed sensor's external trigger port setting reliability defect
- Added new SCPI commands
- TRACe[1]:MEASUrement:PULSe:Unit DBM | W
- TRACe[1]:MEASurement:PULSe:Unit?
Release A.04.06 . . . (28 November, 2018)
Added the following new features/enchancements
- Keysight rebrand for the Firmware Upgrade Utility
- Fixed power overload issue in AVER mode
Release A.04.04 . . . (June, 2015)
Added the following new features/enchancements
- Added Gamma and S-Parameters Correction
- Added Tilt (Droop) Measurement
- Added external trigger support in average only mode
- Improved external trigger jitter and updated trigger latency & rise/fall time specifications
Release A.03.01 . . . (1 July, 2013)
Added the following new features/enchancements
- Various bug fixes
Release A.03.00 . . . (16 April, 2013)
Added the following new features/enchancements
- Added Average only mode
- Added Variable Aperture Size function (Average mode only)
- Added List Mode Timeslot Measurements
- Added trigger qualification time for stable triggering when measuring modulate signals
- Improvement of average power dynamic range to -45 dBm
- Measurement speed improvements
Release A.02.01 . . . (24 December, 2012)
Added the following new features/enchancements
- Measurement speed improvements
- New List Mode for power/freq sweeptime
- Increase multipulse measurement from 10 to 20 pulses
- Auto burst detection
- Average count reset
- Various bug fixes
Release A.01.00 ... (8 August, 2012)
Initial release
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility