PathWave EM Design (EMPro) 2022 Update 0.1 addresses bugs in the platform related to geometry creation and encrypted part/assembly creation and rendering.

For more details, please refer to the Release Notes. 

PathWave EM Design 2022 Update 0.1
PlatformFilenameDownloadsSizemd5sum
Linux 64-bitempro_2022_update0.1_linux_x64.tar
Download

2,480,343,613 bytes (2.31 GB)

760D66D6736F267367FF20BDC7FCD1F2
Windows 64-bitempro_2022_update0.1_win_x64.exeDownload1,760,936,591 bytes (1.64 GB)
6E884A6B1C0A25FA68F0F299948CE399

Note: PathWave EM Design 2022 Update 0.1 release comes with a full installer.

Documentation

Return to the PathWave EM Design (EMPro) Software downloads page.