What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
PathWave Device Modeling 2024 Update 0.1
PathWave Device Modeling (IC-CAP) 2024 Update 0.1 includes Model Generator usability and performance enhancements, Python 3.8.5 without Anaconda, and bug fixes.
For more details, please refer to Release Notes.
| Platform | Filename | Downloads | Size | MD5SUM |
|---|---|---|---|---|
| Linux 64-bit | iccap_2024_update0.1_rshp_linux_x64.tar | Download | 1,569,935,360 bytes (1.46 GB) | c57b4ff9d570d95f6d8e916b9b3ec8eb |
| Windows 64-bit | iccap_2024_update0.1_win_x64.exe | Download | 1,181,116,006.4 bytes (1.10 GB) | 02a7fdd4bedde57bf7d7a9707eaa8e6d |
Note: PathWave Device Modeling (IC-CAP) 2024 Update 0.1 is a full installer. If you have already installed PathWave Device Modeling (IC-CAP) 2024 on the Windows platform, you need to uninstall it before installing PathWave Device Modeling (IC-CAP) 2024 Update 0.1.
Product Documentation
Return to the PathWave Device Modeling (IC-CAP) Software downloads page.