| Product | Description | Replacement Product | End-of-Sale Announcement Date | End-of-Sale (EOS) Date | End-of-Development (EOD) Date | End-of-Life (EOL) Date |
| IxN2X-Blade | ||||||
| E7320B | N2X 1-PORT 40G XS TEST CARD | 944-1074 | 11-Dec-09 | 11-Jun-10 | N/A | 11-Dec-14 |
| E7906A | N2X 16-Port 10/100 XR | 944-1072 | 1-Sep-09 | 1-Jun-10 | N/A | 1-Jun-15 |
| E7907A | N2X 2-Port OC3/12 POS/ATM | N/A | 1-Sep-09 | 1-Jun-10 | N/A | 1-Jun-15 |
| E7909A | N2X 2-Port OC48 POS | N/A | 1-Sep-09 | 1-Jun-10 | N/A | 1-Jun-15 |
| N5604A | 4X TRI-RATE/SFP ETHERNET XR-2 EPON CARD | N/A | 1-Jun-09 | 1-Dec-09 | N/A | 1-Dec-14 |
| E5215A | N2X 16-PORT 10/100 ETHERNET XP TEST CARD | 944-1072 | 1-Jun-08 | 1-Dec-08 | N/A | 1-Jun-14 |
| N5552B | N2X 2X 10/100/1000 ELECTRICAL/OPTICAL XR-2 TEST CARD (SFP/RJ45) | 944-1095 | 1-Jun-09 | 1-Dec-09 | N/A | 1-Jun-14 |
| N5553B | N2X 4X 10/100/1000 ELECTRICAL/OPTICAL XP-2 TEST CARD (SFP/RJ45) | 944-1095 | 1-Jun-09 | 1-Dec-09 | N/A | 1-Jun-14 |
| E7917A | N2X 2-PORT OC-3C/OC-12C POS/FR XR TEST CARD | N/A | 1-Jan-07 | 1-Jun-07 | N/A | 1-Sep-12 |
| N5550A | N2X 4-PORT 10/100 ETHERNET XR-2 TEST CARD | 944-1095 | 1-Jan-07 | 1-Jun-07 | N/A | 1-Sep-12 |
| N5551A | N2X 4-PORT 10/100/1000 ELECTRICAL/OPTICAL XR-2 TEST CARD (SFP/RJ45) | 944-1095 | 1-Jan-07 | 1-Jun-07 | N/A | 1-Sep-12 |
| N5552A | N2X 2-PORT 10/100/1000 ELECTRICAL/OPTICAL XR-2 TEST CARD (SFP/RJ45) | 944-1095 | 1-Jan-07 | 1-Jun-07 | N/A | 1-Sep-12 |
| N5553A | N2X 4-PORT 10/100/1000 ELECTRICAL/OPTICAL XP-2 TEST CARD (SFP/RJ45) | 944-1095 | 1-Jun-07 | 1-Dec-07 | N/A | 1-Sep-12 |
| N5630A | N2X 2X 10/100/1000 ELECTRICAL/OPTICAL XS-2 TEST CARD (SFP/RJ45) | 944-1095 | 1-Jun-07 | 1-Dec-07 | N/A | 1-Sep-12 |
| E5222A | N2X 1-PORT 10GBE XP TEST CARD (XENPAK) | 944-1096 | 1-Jul-06 | 1-Jan-07 | N/A | 1-Apr-12 |
| E7315A | N2X 1-PORT 10GBE XR TEST CARD (XENPAK) | 944-1096 | 1-Jul-06 | 1-Jan-07 | N/A | 1-Apr-12 |
| E7315B | N2X 1-PORT 10GBE XS TEST CARD (XENPAK) | 944-1096 | 1-Jul-06 | 1-Jan-07 | N/A | 1-Apr-12 |
| E7317A | N2X 1-PORT 10G UNIPHY XR TEST CARD (1310 NM) | 944-1096 | 1-Jul-06 | 1-Jan-07 | N/A | 1-Apr-12 |
| E7317B | N2X 1-PORT 10G UNIPHY XS TEST CARD (1310 NM) | 944-1096 | 1-Jul-06 | 1-Jan-07 | N/A | 1-Apr-12 |
| E7318A | N2X 1-PORT 10G UNIPHY XR TEST CARD (1550 NM) | 944-1096 | 1-Jul-06 | 1-Jan-07 | N/A | 1-Apr-12 |
| E7318B | N2X 1-PORT 10G UNIPHY XS TEST CARD (1550 NM) | 944-1096 | 1-Jul-06 | 1-Jan-07 | N/A | 1-Apr-12 |
| E5214A | N2X 2-PORT 10/100/1000 ETHERNET XP TEST CARD (GBIC/RJ45) | 944-1095 | 1-Sep-06 | 1-Sep-06 | N/A | 1-Sep-11 |
| E7316A | N2X 1-PORT 10G POS VSR-1 XR TEST CARD (850 NM) | N/A | 1-Sep-05 | 1-Sep-06 | N/A | 1-Sep-11 |
| E7918A | N2X 2-PORT 10/100/1000 ETHERNET XR TEST CARD (GBIC/RJ45) | 944-1095 | 1-Mar-06 | 1-Sep-06 | N/A | 1-Sep-11 |
| E7918B | N2X 2-PORT 10/100/1000 ETHERNET XS TEST CARD (GBIC/RJ45) | 944-1095 | 1-Mar-06 | 1-Sep-06 | N/A | 1-Sep-11 |
| E7922B | N2X 4-PORT 10/100 ETHERNET XS TEST CARD | 944-1095 | 1-Mar-06 | 1-Sep-06 | N/A | 1-Sep-11 |
| E7922A | N2X 4-PORT 10/100 ETHERNET XR TEST CARD | 944-1095 | 1-Feb-05 | 1-Aug-05 | N/A | 1-Nov-10 |
| E5216A | N2X 2-PORT GIGABIT ETHERNET XP TEST CARD (GBIC) | 944-1095 | 1-Nov-04 | 1-May-05 | N/A | 1-Aug-10 |
| E7919A | N2X 2-PORT GIGABIT ETHERNET XR TEST CARD (GBIC) | 944-1095 | 1-Nov-04 | 1-May-05 | N/A | 1-Aug-10 |
| E7919B | N2X 2-PORT GIGABIT ETHERNET XS TEST CARD (GBIC) | 944-1095 | 1-Nov-04 | 1-May-05 | N/A | 1-Aug-10 |
| E7920A | ROUTER TESTER 900 6-PORT CHANNELIZED DS3 ROUTING TEST CARD | N/A | 1-Apr-04 | 1-Apr-05 | N/A | 1-Jul-10 |
| 971-0501 | N5550B - 4x 10/100 Ethernet Card (used for HDMI only) | N/A | 13-Apr-12 | 15-Jan-13 | 15-Sep-13 | 15-Mar-17 |
| 971-0504 | N5610A - HDMI Ethernet Converter | N/A | 13-Apr-12 | 15-Jan-13 | 15-Sep-13 | 15-Mar-17 |
| 974-0102 | 4x Trirate (SFP) Card | LSM1000XMVDC4-NG | 15-Sep-13 | 31-Dec-13 | 31-Dec-14 | 31-Dec-18 |
| 974-0103 | 1x 10G (XFP) Card (Ethernet only) | LSM10GXM2-NG | 15-Sep-13 | 31-Dec-13 | 31-Dec-14 | 31-Dec-18 |
| 974-0104 | 10x 1G SFP Ethernet XR-2 Card | LSM1000XMVDC16-NG | 15-Sep-13 | 31-Dec-13 | 31-Dec-14 | 31-Dec-18 |
| 974-0105 | 10x Trirate Electrical Ethernet XR-2 Card | LSM1000XMVDC16-NG | 15-Sep-13 | 31-Dec-13 | 31-Dec-14 | 31-Dec-18 |
| 974-0106 | 4x Trirate (SFP) Card (EPON) | None | 15-Sep-13 | 31-Dec-13 | 31-Dec-14 | 31-Dec-18 |
| 974-0200 | 2x Trirate (SFP) XS2 Card | LSM1000XMVDC4-NG | 15-Sep-13 | 31-Dec-13 | 31-Dec-14 | 31-Dec-18 |
| 974-0201 | 1x 10G (XFP) XS2 Card | LSM10GXM2-NG | 15-Sep-13 | 31-Dec-13 | 31-Dec-14 | 31-Dec-18 |
| 975-0103 | 1x 10G (XFP) Card | LSM10GXM2-NG | 15-Sep-13 | 31-Dec-13 | 31-Dec-14 | 31-Dec-18 |
| 975-0200 | 2x OC3/12 ATM/POS XS Card (SM) | Solutions available using other Ixia applications | 15-Sep-13 | 31-Dec-13 | 31-Dec-14 | 31-Dec-18 |
| 975-0201 | 2x OC3/12 ATM/POS XS Card (MM) | Solutions available using other Ixia applications | 15-Sep-13 | 31-Dec-13 | 31-Dec-14 | 31-Dec-18 |
| 975-0202 | 2x OC48 POS XS Card | Solutions available using other Ixia applications | 15-Sep-13 | 31-Dec-13 | 31-Dec-14 | 31-Dec-18 |
| 976-0100 | IxN2X J7241A 1-Port OC192/STM64 Multi-chan XM (1550 ) | N/A | 15-Feb-12 | 15-Aug-12 | 15-Aug-13 | 15-Aug-13 |
| 976-0101 | IxN2X J7242A 1-Port OC192/STM64 Multi-chan XM ( 1310) | N/A | 15-Feb-12 | 15-Aug-12 | 15-Aug-13 | 15-Aug-13 |
| 976-0102 | 2.5G (OC48/STM16); SONET; MC BER (1 port 1550nm) | N/A | 29-Mar-12 | 25-Sep-12 | 25-Sep-13 | 25-Sep-13 |
| 976-0104 | 2.5G (OC48/STM16); SONET; MC BER (1 port 1310nm) | N/A | 29-Mar-12 | 25-Sep-12 | 25-Sep-13 | 25-Sep-13 |
| 976-0103 | 2.5G (OC48/STM16); SONET; MC BER (2 port 1550nm) | N/A | 29-Mar-12 | 25-Sep-12 | 25-Sep-13 | 25-Sep-13 |
| 976-0105 | 2.5G (OC48/STM16); SONET; MC BER (2 port 1310 nm) | N/A | 29-Mar-12 | 25-Sep-12 | 25-Sep-13 | 25-Sep-13 |
| 976-0106 | IxN2X J7244A-003, OC-48/STM-16 No Upgrade Dual Txcvr (1550nm) | N/A | 1-Oct-13 | 1-Oct-13 | 1-Oct-13 | 1-Oct-13 |
| 976-0107 | IxN2X J7245A-003, OC-48/STM-16 No Upgrade Dual Txcvr (1310nm) | N/A | 1-Oct-13 | 1-Oct-13 | 1-Oct-13 | 1-Oct-13 |
| 976-0108 | IxN2X J7245A-015, OC-48/STM-16 Dual Transceiver Module (1310/1550nm) | N/A | 1-Oct-13 | 1-Oct-13 | 1-Oct-13 | 1-Oct-13 |
| 976-0300 | Option - VT/TU | N/A | 29-Mar-12 | 25-Sep-12 | 25-Sep-13 | 25-Sep-13 |
What are you looking for?