What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
IC-CAP 2018 Update 0.2

| Platform | Filename | Downloads | Size |
|---|---|---|---|
| Linux 64-bit | iccap_2018_update0.2_linux_x64.tar | Download | 876,609,536 bytes (836 MB) |
| Linux 32-bit | iccap_2018_update0.2_linux_x86.tar | Download | 989,855,744 bytes (944 MB) |
| Windows 64-bit | iccap_2018_update0.2_win_x64.exe | Download | 1,116,691,496.875 bytes (1.04 GB) |
| Windows 32-bit | iccap_2018_update0.2_win_x86.exe | Download | 966,787,072 bytes (992 MB) |
Note: IC-CAP 2018 Update 0.2 is a full installer. Installing IC-CAP 2018 Update 0.2 will uninstall previously installed IC-CAP 2018 on windows platform.
Please see the Release Notes (PDF, 255.67 KB) for a description of the new features, fixes and more details.
Return to the IC-CAP Software downloads page.