IxVeriWave Overview—Wi-Fi Infrastructure Testing

Catálogos

Achieve High-Quality Wi-Fi Through Comprehensive Testing

 

Problem: Wi-Fi Networks Failing to Meet Mission-Critical Needs

 

Wi-Fi is mission-critical in our personal and business lives. It’s in our homes, offices, hospitals, coffee shops, and on our flights. Great Wi-Fi is no longer a luxury—it’s a must have. Great Wi-Fi networks are stable, with high capacity and performance, that exceed our quality of experience (QoE) needs. However, most Wi-Fi networks today are only qualified for coverage, with basic element and interoperability testing. This woefully inadequate test strategy exposes companies to the risk of their business applications failing in the field. Testing after deployment is not sufficient due to high cost and negative feedback.

 

Solution: Comprehensive Test to Validate Entire Wi-Fi Ecosystem

 

Keysight’s IxVeriWave helps deliver great Wi-Fi networks through a comprehensive test approach—delivering powerful independent Wi-Fi benchmarking, real-world ecosystems, functional, soak, and stability testing for wireless local area networks (WLANs). This is done in a controlled, repeatable, automatable, and easily configured environment that provides extensive visibility and debugging of results. Enterprises, carriers, network equipment manufacturers (NEMs) and chipset manufacturers all  have testing roles to play to ensure world-class delivery and operation. The business benefits of using IxVeriWave include faster time to market for products, superior networks, and proactive problem resolution.

 

Key features

 

• Extensive and comprehensive Wi-Fi access point (AP) and controller testing

• Detailed radio frequency (RF) generation and analysis 

• Breakthrough 4 x 4 MIMO 802.11ac technology

• Vital and unique MU-MIMO testing and analysis that includes Beamforming accuracy

• BYOD real application and fingerprinted device emulation

• Detailed performance metrics to assess the quality of voice, video, unified communications, web, and industry-specific applications

• Professional-quality test reports with Pass/Fail results and advanced result analysis

 

Test Suite

Product Name

Description

Benchmark

WaveApps

Industry-standard AP benchmarking of throughput, capacity, packet loss, roaming, and other key metrics

Real-World Ecosystem

WaveQoE

Validate WLAN handling of modeled real-world ecosystems

Functional Test

WaveDynamix

Functional and negative testing through granular test control and extensive statistics

RF Analysis

WaveAnalyze

Comprehensive Wi-Fi vector signal analysis

RF Generation

WaveGen

Complete Wi-Fi RF vector generation with channel models applied per packet

Test Suite

Product Name

Description

DFS Certification

WaveDFS

DFS certification with automated radar pulse generation

BYOD Scale 

ATA AppLibrary

Automated long-duration, high-scale testing with real traffic and fingerprinted clients

Automation

WaveAutomation

Automation of benchmark and real-world ecosystem tests

 

Benchmark (WaveApps)

 

The IxVeriWave WaveApps Benchmark Test Suite comes with several canned tests that runs with very minimal test configuration and provides insightful test reports in a fully automated fashion.

 

IEEE P802.11.2 Standard WLAN Benchmarking Test

 

The IEEE P802.11.2 Standard WLAN Benchmarking Test offers the complete set of Layer 2 and Layer 3 performance metrics defined by the IEEE P802.11.2 WLAN benchmarking methodology for APs, WLAN controllers, and WLAN switches. The focus of this test is on providing WLAN performance metrics through automated tests with scalable client-traffic generation. This enables users to quickly baseline the behavior of WLAN infrastructure network devices and expose any bottlenecks that might cause performance and scalability problems.