Catálogos
A System Multimeter with BOTH High Speed and High Accuracy
The Keysight Technologies, Inc. 3458A multimeter shatters longstanding performance barriers of speed and accuracy on the production test floor, in &D, and in the calibration lab. The 3458A is simply the fastest, most flexible, and most accurate multimeter ever offered by Keysight. In your system or on the bench, the 3458A saves you time and money with unprecedented test system throughput and accuracy, seven function measurement flexibility, and low cost of ownership.
Select a reading rate of 100,000 readings/second for maximal test throughput. Or achieve highest levels of precision with up to 8.5 digits of measurement resolution and 0.1 part per million transfer accuracy. Add to this, programming compatibility through the Keysight multimeter language (ML) and the 3458A’s simplicity of operation and you have the ideal multimeter for your most demanding applications.
O que você está procurando?