Ultimate Bundle Software Package for InfiniiVision X-Series oscilloscopes

Catálogos

 The Ultimate Bundle Software Package bundles all the serial bus protocol trigger & decode capabilities, as well as all the advanced measurement capabilities of the individual licensed industry/application software packages (Auto, Power, Aero, USB, and Embedded). In addition, this package enables the NFC trigger and automated NFC test software.

Introduction

Table 1 lists the specific measurement capabilities that are enabled on each series with the Ultimate Bundle Software Package.

Related Literature

To learn more about specific measurement capabilities that are part of the Ultimate Package, refer the appropriate industry/application package data sheets that support those particular measurements of interest (refer to Table 1). For example, to learn more about CAN/CAN FD trigger and decode, refer to the Auto Package data sheet. To learn more about the various power analysis measurements, refer to the Power Package data sheet.