Using the Keysight Vector Modulation Analysis Measurement Application to Analyze Complex Signals

Notas de Aplicação

To address your dynamic measurement needs, Keysight offers dedicated signal analysis applications for 5G NR, LTE-Advanced Pro (including NB-IoT/eMTC), WLAN 802.11ax along with general-purpose measurement applications for analysis of both standards-based signals and customized propriety signals.

 

The N9054EM0E Vector Modulation Analysis (VMA) is a general-purpose measurement application.

 

With the latest release of VMA application version 22.08 or above, a new feature is introduced to allow customers configure the signal with two segments (for example, header and data) for analyzing complex signals like DVB-S2/S2X. In some transmission systems, the frame structure consists of sections for synchronization or carrying signaling; and a section for payload data (header and data sections). Usually, different modulation schemes are necessary for these two sections because a robust reception is a requirement for the header section, while high throughput is essential for the data section.