Solution Briefs
The Fastest Path to 5G
5G brings a vast variety of services classified under three use case categories: 1) enhanced mobile broadband (eMBB) 2) massive machine-type communications (mMTC) and 3) ultra-reliable, low-latency communications (UR-LLC). Each use-case class supports various different services with similar performance requirements.
In wireless communication systems, the radio is a critical component to determine what type of services or applications a network is able to support. 5G is the first radio system designed to deal with any spectrum between 400 MHz and 90 GHz. This wide range of spectral options provides the best combination of high capacity, high data rates, ubiquitous coverage and ultra-reliability to cover the use cases mentioned above.
O que você está procurando?