Speed up Automated Tests with a Power Supply

Notas de Aplicação

Introduction

Manufacturers continue to be asked to do more with less. Increasing throughput can reduce the amount of equipment used in test and the physical constraints of a manufacturing site. An improved work flow will also reduce inventory costs. The Keysight Technologies Power Supplies are designed to increase throughput while providing the highest level of protection to your device under test.

Contents

  1. Improve Throughput with Shorter Command Processing Time 03
  2. Improve Throughput with Faster Up- and Down-programming Response Times 04
  3. Use Power Supplies with Faster Measurement Systems to Increase Test Throughput 06
  4. Take Advantage of a Power Supply’s Digital Filtering for Faster Settling DC Measurement 07
  5. Use the Built-in Capability for Making Faster Standby and Leakage Current Measurements 08