Folhetos
Keysight’s InfiniiVision 1000 X-Series oscilloscopes are engineered to give you quality, industry-proven technology at unbelievably low prices.
Now it’s easy to get professional measurements and accessible expertise at your fingertips. Don’t settle for less – and test to impress.
InfiniiVision 1000 X-Series
Confidence in your measurements
Test quickly and easily
The front panel has pushable knobs for quick access to commonly used oscilloscope functions to help you spend less time learning how to use the oscilloscope and more time making measurements.
Simply press down and hold any front panel key or menu button to access built-in help screens that provide short setup tips.
All 1000 X-Series oscilloscopes come standard with built-in training signals. Now you have the information you need to effectively make measurements on complex signals – at no additional cost.
The educator’s resource kit also comes standard on all 1000 X-Series oscilloscopes and includes dynamic teaching labs.
The kit contains an array of built-in training signals, a comprehensive oscilloscope lab guide (a tutorial written specifically for undergraduate students) and an oscilloscope fundamentals PowerPoint slide set for professors and lab assistants.
Software analysis
Keysight’s 1000 X-Series has faster decoding and catches more infrequent errors by using hardware-based technology. Rigol’s software-based technology slows down the waveform and decode update rate.
Protocols supported:
Get 6 instruments in 1
Professional performance with Keysight-custom technology.
Gain and phase versus frequency is shown in a Bode plot on screen, a measurement type that is exclusive to Keysight scopes. (EDUX1002G and DSOX1102G only.)
Built-in 20 MHz function generator with a modulation capability. Ideal for educational or design labs where bench space and budget are limited. (EDUX1002G and DSOX1102G only.)
Provides protocol-aware triggering and decode for serial buses. Requires additional software.
Provides 3-digit voltmeter measurements (DVM) inside the oscilloscope. Both the digital voltmeter and triggered oscilloscope measurements can be made with the same connection.
An integrated 5-digit frequency counter means easier debugging without the need for another piece of test equipment.
O que você está procurando?