LTE-Advanced Base Station Transmitter RF Conformance Testing

Notas de Aplicação

With the increasing complexity of RF components used in wireless products such as cellular phones, tablets, and wireless routers, wireless product design engineers face continued pressure to keep design and manufacturing costs low while adding more functionality. Design cost is usually a function of both equipment cost and the time it takes to complete the design. Manufacturing cost includes equipment cost, test time, rework, floor space, and the time it takes to develop tests. Design engineers must also consider the flexibility and longevity of their test platform to address needs through the product’s lifecycle.

This application note presents seven tips to help design validation and manufacturing test teams select hardware and software that will accelerate design, increase test throughput, and ultimately lower the cost of test.