Simplifying Wideband Pulsed Signal Characterization

Notas de Aplicação

In the design of radar and electronic-warfare (EW) systems, increasingly complex pulse compression techniques are being deployed to maximize resolution and range, or to reduce the likelihood of detection. Measuring these wideband pulsed signals and characterizing various pulse signatures is often challenging. To help developers appropriately identify and measure performance, a test solution with high resolution, excellent dynamic range and wide analysis bandwidth is required.