How to Correlate USB Type-C Simulation and Measurement

Notas de Aplicação

USB Type-CTM is a breakthrough standard designed to meet the demand for technology that supports new, ever smaller and thinner computers and devices, higher-speed data, and more power and flexibility. Key USB Type-C areas of focus include the connection between devices, managing power, and ensuring valid data transmissions. The USB Type-C connection provides:

 

– Dynamic power and transmission of USB 2.0 with other protocols

– The ability to be a key interface for many new and future devices

– Backward compatibility

– Ease-of-use as a result of reversibility

 

Design and test engineers face a number of challenges as they work to integrate USB Type-C into their products, while ensuring interoperability and achieving test compliance. Because USB Type-C compliance test standards have increased and become more complex due to higher data transmission speeds, more power, and additional functionality, successful testing requires highly accurate and standard-compliant test instruments, software, and fixtures.