M9161D PXI Dual SP4T Solid State Switch Module

Catálogos

Keysight Technologies

M9161D PXI Dual SP4T Solid State Switch Module 

50 MHz to 20 GHz

Introduction

Description

The Keysight Technologies, Inc. M9161D is a one slot PXI Dual SP4T solid state switch module, operating from 50 MHz to 20 GHz. The M9161D has an unmatched ultra-long cycle life, fast switching speed and high isolation, all within a single slot enclosure.

Features and benefits

– Fast switching speed with ultra-long cycle life helps to reduce total cost of test

– Unmatched isolation 100 dB at 9 GHz minimizes cross talk in high density ATE systems

– Broadband from 50 MHz to 50 GHz fits most communication and aerospace/defense applications

– Fast switching speed with ultra-long cycle life helps to reduce total cost of test

Easy Setup ... Test ... and Maintenance

Hardware platform

Compliance

The M9161D is PXI compliant, using either a PXI-H, PXI-1 or cPCI slot. Designed to benefit from fast data interfaces, this module can be integrated with other test and automation modules in PXI, CompactPCI, and Hybrid chassis. The PXI format offers high performance in a small, rugged package. It is an ideal deployment platform for many automated test systems. A wide array of complementary PXI products are available today, including multimeters, waveform generators, local oscillators, digitizers, and switch multiplexers. 

Software platform

Drivers

Keysight‘s switches come complete with software drivers for Windows XP, Windows Vista, Windows 7, and LabVIEW. Also included are application code examples for LabVIEW, LabWindows/CVI, Visual Studio, C, C++, MATLAB.

Soft front panel

The M9161D’s graphical user interface guides developers through the module setup process. Users can quickly configure the module parameters. The interfaces are implemented using the IVI standard supporting both IVI-COM and IVI-C.

Easy software integration

Keysight’s M9161D comes complete with software drivers for Windows XP, Windows Vista, Windows 7, and LabVIEW. Also included are application code examples for LabVIEW, LabWindows/CVI, Visual Studio, C, C++, C#, Visual Basic, and MATLAB, which provides the M9161D with set up and basic switching functionality. The application code examples are easily modified to quickly integrate the module into your measurement system.