Mastering Your High-Power Test Applications

Notas de Aplicação

Electronic devices are increasingly power hungry. Consumers are demanding more functionality and features from everyday electronics. To meet this demand, engineers build devices that do more than ever before, and their devices consume more power to fuel the new capabilities. You can see evidence of this trend in the emerging popularity of electrics cars and the growing market for high-power DC-to-DC converters that are used in data centers, transportation, and communication systems all over the world.

As the power capabilities of devices increase, the power required in test environments must also increase. You are likely to need higher power in your DC power supplies for a wide variety of high-power test applications such as high-power DC-to-DC converters, batteries, uninterruptible power supplies, electric vehicles, and more. If you are working in a high-power environment, you face different challenges that require more expertise than you may have needed when you worked in a low-power environment.

This application note offers tips to help you be successful in a high-power test environment.