Configuration Guides
Keysight M9393A
PXIe Performance Vector Signal Analyzer
9 kHz to 8.4 GHz, 14 GHz, 18 GHz or 27 GHz
Configuration Guide
A. Select options for M9393A PXIe performance VSA
B. Add M9300A PXIe frequency reference
C. Select controller (either embedded controller or via PC)
C. Select controller (either embedded controller or via PC) (continued)
D. Select a chassis and accessories
Physical Connections
Physical connection diagram for controllers
E. Select software for M9393A PXIe performance VSA
E. Select sofware for M9393A PXIe performance VSA (continued)
F. Select services: Calibration, start-up assistance
Global warranty
Keysight Technologies, Inc. provides the peace of mind that today’s high tech industry requires. Your investment is protected by Keysight’s global reach in more than 100 countries (either directly or through distributors). The warranty gives you convenient standard coverage for the country in which the product is used, eliminating the need to ship equipment back to the country of purchase. Keysight’s warranty service provides:
Express warranty
Reduce downtime with the fastest repair service in the industry. The express warranty upgrades the global warranty to provide:
One day start-up assistance
A Keysight Technologies applications engineer will get you started quickly by helping you install the modules in a chassis, configure the controller, load software and start making measurements.
Calibration services
The modular products are factory calibrated and shipped with an ISO-9002, NIST-traceable calibration certificate. A one year calibration cycle is recommended. The M9393A PXIe performance VSA is supported by the Keysight N7800A calibration software to perform calibrations that test all product specifications and is compliant with ISO 17025:2005, ANSI/NCSL Z540.3-2006 and measurement uncertainty per ISO Guide to Expression of Measurement Uncertainty 1995.
N7800A calibration & adjustment software
The M9393A PXIe performance VSA is supported by Keysight’s calibration and adjustment software. This is the same software used at Keysight’s service centers to automate calibration. The software offers compliance tests for ISO 17025:2005, ANSI/NCSL Z540.3-2006, and measurement uncertainty per ISO Guide to Expression of Measurement Uncertainty
Configuration
In the base configuration shown below, the M9300A PXIe frequency reference is ordered as an option to the M9393A PXIe performance VSA.
Cables for module to module connections are shipped with the product. Additional cables for external connections shipped with the product are listed below.
Please see the M9393A startup guide for detailed cabling diagram and parts list.
Single M9393A PXIe performance VSA
Additional cables shipped:
The M9393A includes the adapter listed below to connect the M9214A 100 MHz IN and the M9308A 100 MHz IN to the M9300A 100 MHz OUT to maximize the frequency reference outputs.
1250-3807 (Adapter, T-type, SMB Male-SMB Male-SMB Female)
O que você está procurando?