Master Your Next PCI Express® Test with J-BERT M8020A

Notas de Aplicação

It is not within the scope of this document to explain the reasons for receiver testing or to provide detailed information on the calibration of receiver stress signals for PCI Express. Very detailed application notes covering those topics for PCI Express for 5 GT/s as well as 8 GT/s are available for download on www.keysight.com.

Method of Implementations for PCI Express for Keysight Technologies, Inc. test equipment are available on www.pcisig.com within the member section.

This document refers to PCI Express Base Specification Revision 4.0 which was not finalized at release of this document. Therefore specifications and methodologies for 16 GT/s can differ from the ones mentioned in this document.