E4990A Impedance Analyzer

Catálogos

E4990A Impedance Analyzer

20 Hz to 10/20/30/50/120 MHz

This document provides technical specifications for the E4990A.

Options

The following options are available.

• E4990A-120 20 Hz to 120 MHz

• E4990A-050 20 Hz to 50 MHz

• E4990A-030 20 Hz to 30 MHz

• E4990A-020 20 Hz to 20 MHz

• E4990A-010 20 Hz to 10 MHz

• E4990A-001 Enhanced measurement speed (option 010/020/030/050 only).

Definitions

Specification (spec.): Warranted performance. All specifications apply at 23 °C (± 5 °C), unless otherwise stated, and 90 minutes after the instrument has been turned on. Specifications include guard bands to account for the expected statistical performance distribution, measurement uncertainties, and changes in performance due to environmental conditions.

Typical (typ.): Expected performance of an average unit which does not include guardbands. It is not covered by the product warranty.

General characteristics: A general, descriptive term that does not imply a level of performance.

Basic Measurement Characteristic

Measurement parameters

Measurement terminal

Source Characteristics

Frequency

Voltage Signal Level

Current Signal Level

Signal Level Monitor

Output Impedance

DC Bias Function

Sweep Characteristics

Trigger Function

Measurement Time/Averaging

Measurement Time

Adapter Setup

Calibration

Measurement Accuracy

Conditions of accuracy

Measurement accuracy

Impedance measurement accuracy at four-terminal pair port

Equation 1 shows the impedance measurement accuracy [%] at four-terminal pair port of the E4990A, or measurement port of the 16048G/16048H.

Impedance measurement accuracy at 7-mm port of the Keysight 42942A

Equation 2 shows the impedance measurement accuracy [%] at 7-mm port of the 42942A terminal adapter.

Impedance measurement accuracy at test port of the Keysight 42941A

Equation 3 shows the impedance measurement accuracy [%] at test port of the 42941A impedance probe.

Temperature coefficient of the Keysight 42941A impedance probe (typical)

Display Function

Marker function

Equivalent circuit analysis

Limit Line Test

Handler interface

Analyzer Environmental Specifications

Measurement circuit protection

Operating environment

Non-operating environment

General Characteristics

External reference input

Internal reference output

High stability frequency reference output (Option 1E5)

External trigger input

Line power

EMC, safety, environment and compliance

Dimensions, weight

Additional Information

Websites

Have access to the following website to acquire the latest news, product and support information, application literature and more.

• www.keysight.com/find/impedance

www.keysight.com/find/e4990a

Literature

• E4990A Impedance Analyzer 20 Hz to 10/20/30/50/120 MHz Brochure, 5991-3888EN

• E4990A Impedance Analyzer 20 Hz to 10/20/30/50/120 MHz, 5991-3891EN

• LCR Meters, Impedance Analyzers and Test Fixtures, Selection Guide, 5952-1430E

• Accessories Catalog for Impedance Measurements, 5965-4792E

• Impedance Measurement Handbook, 5950-3000

• Power of Impedance Analyzer - Comparison to Network Analyzer, 5992-0338EN