Notas de Aplicação
When you make multiple resistance measurements, accuracy can be improved with compensation and control. This is particularly true when resistance values being measured become very small or when small changes in resistance need to be detected. This Application Note offers several options to help you make accurate low resistance measurements. It provides a basic overview of how to ensure accurate 2-wire, 3-wire and 4-wire measurements with the Keysight 34980A Multifunction Switch/Measure unit with built-in digital multimeter (DMM) and a plug-in multiplexer module.
O que você está procurando?