Brochures
Features
Turbo Charge Your DMM Measurements
Fast, efficient and multipurpose, the Keysight Technologies, Inc. 34450A 5.5 Digit Bench Digital Multimeter comes with true capability to help you accomplish more in your demanding electronic test and measurement applications.
The 34450A is designed with speed, accuracy and confidence in mind. With its high speed of up to 190 readings per second, you are able to increase your test throughput tremendously. Now you can get trustworthy and accurate measurements with the 0.015% DCV accuracy, essential to meet general industrial and educational needs. Multiple connectivity options such as USB 2.0, Serial Interface (RS-232) and GPIB lets you transfer and analyze data on a PC when needed. These provide more flexibility to enable you to work more efficiently leading to higher productivity.
Looking to increase productivity and quality functions, the 34450A provides a more intuitive and easy to use tool to collect production test results. Simplify your day-to-day task with up to 50,000 memory points allowing you to capture and log up to 14 hours of data. Built-in with histogram and basic statistical functions, you can perform simple data analysis within the unit itself, especially useful when a PC is not available or convenient. On top of that, upgrading your obsoleted DMM is made easy with minimal changes to test program – with industry-standard SCPI commands, Fluke 45 and Fluke 8808A commands ensuring both forward and backward compatibility.
Histogram
The 34450A’s built-in histogram function enhances your productivity as it highlights basic statistical information from data logged, such as central location, width of spread and shape. Both manufacturing and education customers benefit from these information to monitor DUT performance effectively. Also, save setup and configuration time as you are able to log more data and view results faster using the primary and secondary display.
Limit testing
Limit test is a value-added feature of the 34450A. It is a 4 quadrant display of limit test details consisting of user defined high and low limit, measurement, and graphical display of pass and fail (Fail-hi and fail-lo). When the limit operation is enabled, user gets instant notification if a measurement result falls outside the high or low limits that was established prior to making a series of measurements. With the graphical pass and fail identification you see the results almost instantaneously.
One-page menu
Experience easy navigation and quick setup with one-page menu as opposed to multi-level menu which sometimes extends setup time. With the flexibility to see and change the settings in one page, you can perform your tests sooner to increase productivity.
O que você está procurando?