Product Fact Sheets
Innovative solution offering flexible, fast and accurate measurement
The ENA based PIM + S-parameter solution is a complete system for testing in production, QA, and R&D at BTS passive component manufacturing. The innovative solution with the ENA series network analyzer offers higher performance than the conventional solutions with lower cost of investment for the PIM and S-parameter measurements. The solution has new key features of flexible configurations, fast and accurate measurements, which can replace the existing test systems for passive component tests. You can add the new capabilities on your current test system including the VNA with the minimum additional cost.
O que você está procurando?