Solutions for Emerging 4G and WLAN Communications Systems

Notas de Aplicação

The ongoing migration of today’s cellular telecommunication networks to 3.9G, and even 4G technologies like LTE-Advanced and 802.16m WirelessMAN-Advanced, brings with it many challenges. The same can be said for the evolution of the Wireless Local Area Network (WLAN) family of standards to its latest variants, 802.11ac and 802.11ad. In each case, these emerging standards must support increasingly higher data rates and are employing a number of key enhancements and technologies to accomplish that goal. The net result are standards that are much more complex, and in turn, much more difficult to design and test than their predecessors. Added to this, the standards are continually evolving.